| Stroke | 7.87 inch |
| A | 24.41 inch |
| B | 14.57 inch |
| C | 0.79 inch |
| d1 | 3.54 inch |
| d3 | 2.83 inch |
| d4 | 3.94 inch |
| d7 | 0.75 inch |
| d8 | 3.74 inch |
| F | 1.50 inch |
| G | 0.47 inch |
| J | 4.72 inch |
| K | 6.30 inch |
Energy capacity 221,269 in-lbs/cycle Stroke 7.87 inch Dynamic force max. 33,723 lbs Dynamic force min. 21,358 lbs Static force max. 21,358 lbs Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request. Operating temperature range -4 °C to +122 °F. Other temperatures on request. Mounting In any position Positive stop Integrated Material Outer body, Rod end button: steel painted grey; Piston rod: Zinc plated steel Damping medium Visco elastic fluid |
NoteThese slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines. On requestSpecial options. |