| Stroke | 5.91 inch |
| A | 18.90 inch |
| B | 11.22 inch |
| C | 0.79 inch |
| d1 | 2.95 inch |
| d3 | 2.24 inch |
| d4 | 3.15 inch |
| d7 | 0.67 inch |
| d8 | 3.35 inch |
| F | 1.30 inch |
| G | 0.47 inch |
| H | 3.35 inch |
| I | 4.33 inch |
| J | 3.54 inch |
| K | 4.92 inch |
Energy capacity 106,209 in-lbs/cycle Stroke 5.91 inch Dynamic force max. 22,482 lbs Dynamic force min. 14,838 lbs Static force max. 12,140 lbs Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request. Operating temperature range -4 °C to +122 °F. Other temperatures on request. Mounting In any position Positive stop Integrated Material Outer body, Rod end button: steel painted grey; Piston rod: Zinc plated steel Damping medium Visco elastic fluid |
NoteThese slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines. On requestSpecial options. |