| Stroke | 33.46 inch |
| A | 86.02 inch |
| B | 48.50 inch |
| d1 | 6,89 inch |
| d2 | 8.66 inch |
| d3 | 5.91 inch |
| d4 | 7.48 inch |
| d5 | 1.06 inch |
| d6 | 6.14 inch |
| E | 1.38 inch |
| F | 2.36 inch |
| G | 0.98 inch |
| H | 0.71 inch |
| I | 0.31 inch |
| J | 10.43 inch |
| K | 8.27 inch |
| M | M35x1.5 inch |
Energy capacity 3,540,300 in-lbs/cycle Stroke 33.46 inch Dynamic force max. 134,892 lbs Dynamic force min. 76,439 lbs Static force max. 95,549 lbs Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request. Operating temperature range -4 °C to +122 °F. Other temperatures on request. Mounting In any position Positive stop Integrated Material Outer body, Rod end button: steel painted grey; Piston rod: Zinc plated steel Damping medium Visco elastic fluid |
NoteThese slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines. On requestSpecial options. |