| Stroke | 25.59 inch |
| A | 68.90 inch |
| B | 39.33 inch |
| d1 | 6.10 inch |
| d2 | 6.69 inch |
| d3 | 5.31 inch |
| d4 | 6.69 inch |
| d5 | 0.87 inch |
| d6 | 5.71 inch |
| E | 1.18 inch |
| F | 2.17 inch |
| G | 0.79 inch |
| H | 0.71 inch |
| I | 0.31 inch |
| J | 8.46 inch |
| K | 6.69 inch |
| M | M32x1.5 inch |
Energy capacity 2,212,688 in-lbs/cycle Stroke 25.59 inch Dynamic force max. 110,162 lbs Dynamic force min. 60,701 lbs Static force max. 84,308 lbs Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request. Operating temperature range -4 °C to +122 °F. Other temperatures on request. Mounting In any position Positive stop Integrated Material Outer body, Rod end button: steel painted grey; Piston rod: Zinc plated steel Damping medium Visco elastic fluid |
NoteThese slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines. On requestSpecial options. |