| Stroke | 15.75 inch |
| A | 44.09 inch |
| B | 25.04 inch |
| d1 | 5.12 inch |
| d2 | 5.71 inch |
| d3 | 4.30 inch |
| d4 | 5.51 inch |
| d5 | 0.71 inch |
| d6 | 4.69 inch |
| E | 0.98 inch |
| F | 1.77 inch |
| G | 0.59 inch |
| H | 0.63 inch |
| I | 0.31 inch |
| J | 6.89 inch |
| K | 5.51 inch |
| M | M25x1.5 inch |
Energy capacity 885,075 in-lbs/cycle Stroke 15.75 inch Dynamic force max. 69,694 lbs Dynamic force min. 42,716 lbs Static force max. 51,709 lbs Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request. Operating temperature range -4 °C to +122 °F. Other temperatures on request. Mounting In any position Positive stop Integrated Material Outer body, Rod end button: steel painted grey; Piston rod: Zinc plated steel Damping medium Visco elastic fluid |
NoteThese slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines. On requestSpecial options. |