| Stroke | 7.09 inch |
| A | 26.38 inch |
| B | 17.52 inch |
| C | 1.77 inch |
| d1 | 8.19 inch |
| d2 | 8.46 inch |
| d3 | 7.17 inch |
| d4 | 8.66 inch |
| d5 | 1.02 inch |
| E | 3.35 inch |
| F | 1.57 inch |
| G | 1.77 inch |
| J | 9.84 inch |
| K | 7.68 inch |
Energy capacity 1,327,613 in-lbs/cycle Stroke 7.09 inch Dynamic force max. 247,302 lbs Dynamic force min. 146,133 lbs Static force max. 166,367 lbs Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request. Operating temperature range -4 °C to +122 °F. Other temperatures on request. Mounting In any position Positive stop Integrated Material Outer body, Rod end button: steel painted grey; Piston rod: Zinc plated steel Damping medium Visco elastic fluid |
NoteThese slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines. On requestSpecial options. |