| Stroke | 6.30 inch |
| A | 23.03 inch |
| B | 15.16 inch |
| C | 1.57 inch |
| d1 | 6.89 inch |
| d2 | 7.09 inch |
| d3 | 5.98 inch |
| d4 | 7.09 inch |
| d5 | 0.87 inch |
| E | 1.57 inch |
| F | 1.38 inch |
| G | 1.57 inch |
| J | 8.46 inch |
| K | 6.69 inch |
Energy capacity 885,075 in-lbs/cycle Stroke 6.30 inch Dynamic force max. 184,353 lbs Dynamic force min. 94,424 lbs Static force max. 123,651 lbs Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request. Operating temperature range -4 °C to +122 °F. Other temperatures on request. Mounting In any position Positive stop Integrated Material Outer body, Rod end button: steel painted grey; Piston rod: Zinc plated steel Damping medium Visco elastic fluid |
NoteThese slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines. On requestSpecial options. |