VS-BA5-FC Front Flange
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
Stroke inch
Dynamic force min. lbs
Dynamic force max. lbs
VS-BA5A-105-FC221,2694.1337,54569,694
VS-BA5B-130-FC442,5385.1258,453112,410
VS-BA5C-FC601,8515.5178,687157,374
VS-BA5D-FC885,0756.3094,424184,353
VS-BA5E-FC1,327,6137.09146,133247,302

Viscoelastic Shock Absorbers
VS-BA5C-FC

Simple Design – High reliability

Energy capacity 601,851 in-lbs/cycle
Stroke 5.51 inch

The self-adjusting Viscoelastic Shock Absorbers are designed on the principals of hydrostatic compression to combine the funtions of a shock absorber and a spring. The advantages are a high damping coefficient, a low sensitivity to temperature changes and increased security by integrated static preload.
Viscoelastic Shock Absorbers
VS-BA5C-FC
Simple Design – High reliability
Energy capacity 601,851 in-lbs/cycle
Stroke 5.51 inch
ACE Controls Inc. - Image - VS-BA5-FC Front Flange
ACE Controls Inc. - Image - VS-BA5-FC Front Flange
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
VS-BA5C-FC

Dimensions

VS-BA5C-FC
Stroke5.51 inch
A20.47 inch
B13.58 inch
C1.42 inch
d16.06 inch
d26.30 inch
d35.20 inch
d46.22 inch
d50.71 inch
E1.38 inch
F1.18 inch
G1.38 inch
J6.89 inch
K5.51 inch

Technical Data

Energy capacity 601,851 in-lbs/cycle

Stroke 5.51 inch

Dynamic force max. 157,374 lbs

Dynamic force min. 78,687 lbs

Static force max. 111,286 lbs

Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request.

Operating temperature range -4 °C to +122 °F. Other temperatures on request.

Mounting In any position

Positive stop Integrated

Material Outer body, Rod end button: steel painted grey; Piston rod: Zinc plated steel

Damping medium Visco elastic fluid

Note

These slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines.

On request

Special options.

Sales data

Weight
99.225 lbs

Country of origin
FR

Customs tariff number
84879059