.jpg) 
            | Stroke | 5.51 inch | 
| A | 20.47 inch | 
| B | 13.58 inch | 
| C | 1.42 inch | 
| d1 | 6.06 inch | 
| d2 | 6.30 inch | 
| d3 | 5.20 inch | 
| d4 | 6.22 inch | 
| d5 | 0.71 inch | 
| E | 1.38 inch | 
| F | 1.18 inch | 
| G | 1.38 inch | 
| J | 6.89 inch | 
| K | 5.51 inch | 
| Energy capacity 601,851 in-lbs/cycle Stroke 5.51 inch Dynamic force max. 157,374 lbs Dynamic force min. 78,687 lbs Static force max. 111,286 lbs Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request. Operating temperature range -4 °C to +122 °F. Other temperatures on request. Mounting In any position Positive stop Integrated Material Outer body, Rod end button: steel painted grey; Piston rod: Zinc plated steel Damping medium Visco elastic fluid | NoteThese slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines. On requestSpecial options. |