| Stroke | 5.12 inch |
| A | 19.69 inch |
| B | 15.55 inch |
| C | 1.54 inch |
| d1 | 5.47 inch |
| d2 | 5.59 inch |
| d3 | 4.61 inch |
| d4 | 5.51 inch |
| d5 | 0.59 inch |
| E | 2.36 inch |
| F | 1.18 inch |
| G | 0.59 inch |
| J | 6.10 inch |
| K | 4.92 inch |
Energy capacity 442,538 in-lbs/cycle Stroke 5.12 inch Dynamic force max. 112,410 lbs Dynamic force min. 58,453 lbs Static force max. 65,198 lbs Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request. Operating temperature range -4 °C to +122 °F. Other temperatures on request. Mounting In any position Positive stop Integrated Material Outer body, Rod end button: steel painted grey; Piston rod: Zinc plated steel Damping medium Visco elastic fluid |
NoteThese slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines. On requestSpecial options. |