| Stroke | 4.13 inch |
| A | 16.34 inch |
| B | 11.61 inch |
| C | 1.18 inch |
| d1 | 4.37 inch |
| d2 | 4.57 inch |
| d3 | 3.43 inch |
| d4 | 4.72 inch |
| d5 | 0.55 inch |
| E | 2.36 inch |
| F | 0.79 inch |
| G | 0.59 inch |
| J | 5.31 inch |
| K | 4.13 inch |
Energy capacity 221,269 in-lbs/cycle Stroke 4.13 inch Dynamic force max. 69,694 lbs Dynamic force min. 37,545 lbs Static force max. 39,119 lbs Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request. Operating temperature range -4 °C to +122 °F. Other temperatures on request. Mounting In any position Positive stop Integrated Material Outer body, Rod end button: steel painted grey; Piston rod: Zinc plated steel Damping medium Visco elastic fluid |
NoteThese slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines. On requestSpecial options. |