| Stroke | 3.15 inch |
| A | 13.27 inch |
| B | 10.12 inch |
| d1 | 3.54 inch |
| d2 | 4.33 inch |
| d3 | 5.63 inch |
| F | 0.75 inch |
| M | M110x2 inch |
| R | 13.78 inch |
Energy capacity 123,911 in-lbs/cycle Stroke 3.15 inch Dynamic force max. 51,709 lbs Dynamic force min. 22,482 lbs Static force max. 38,894 lbs Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request. Operating temperature range -4 °C to +122 °F. Other temperatures on request. Mounting In any position Positive stop Integrated Material Outer body, Piston rod: Zinc plated steel Damping medium Visco elastic fluid |
NoteThese slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines. On requestSpecial options. |