VS-BA1-FC Front Flange
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
Stroke inch
Dynamic force min. lbs
Dynamic force max. lbs
VS-BA1ZN-FC8,8510.471,3492,473
VS-BA1BN-FC38,0580.873,1476,070
VS-BA1DN-FC13,2761.386,29513,489
VS-BA1EN-FC30,0931.7710,11722,482
VS-BA1FN-FC61,9552.3620,23433,723
VS-BA1GN-FC123,9113.1522,48251,709

Viscoelastic Shock Absorbers
VS-BA1EN-FC

Simple Design – High reliability

Energy capacity 30,093 in-lbs/cycle
Stroke 1.77 inch

The self-adjusting Viscoelastic Shock Absorbers are designed on the principals of hydrostatic compression to combine the funtions of a shock absorber and a spring. The advantages are a high damping coefficient, a low sensitivity to temperature changes and increased security by integrated static preload.
Viscoelastic Shock Absorbers
VS-BA1EN-FC
Simple Design – High reliability
Energy capacity 30,093 in-lbs/cycle
Stroke 1.77 inch
ACE Controls Inc. - Image - VS-BA1-FC Front Flange
ACE Controls Inc. - Image - VS-BA1-FC Front Flange
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
VS-BA1EN-FC

Dimensions

VS-BA1EN-FC
Stroke1.77 inch
A8.39 inch
B6.61 inch
d12.36 inch
d22.83 inch
d33.86 inch
F0,51 inch
MM72x2 inch
R5.12 inch

Technical Data

Energy capacity 30,093 in-lbs/cycle

Stroke 1.77 inch

Dynamic force max. 22,482 lbs

Dynamic force min. 10,117 lbs

Static force max. 14,613 lbs

Impact velocity range 1.64 ft/sec to 16.41 ft/sec. Other speeds on request.

Operating temperature range -4 °C to +122 °F. Other temperatures on request.

Mounting In any position

Positive stop Integrated

Material Outer body, Piston rod: Zinc plated steel

Damping medium Visco elastic fluid

Note

These slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines.

On request

Special options.

Sales data

Weight
4.410 lbs

Country of origin
FR

Customs tariff number
84879059