Safety Dampers
TI30-52-2
Compact one-off deceleration
Irreversible Emergency Stop Damper
Energy capacity emergency use 39916.86 in-lbs/cycle
Stroke 2.05 inch
The easy to assemble and maintenance-free single hit damper are also a cost-effective alternative to the hydraulic safety shock absorbers from ACE. They are made of a high quality synthetic with an inside metal core and absorb up to 10,953 Nm (96,94 in-lbs) energy.
The TUBUS TI is mainly used as emergency stop damping in linear axes, tool machines, servo drives with high speeds and other similar areas.