SLK15-1-4B67.4458
SLK15-1-6B101.1687
SLK20-1-4B96.6758
SLK20-1-6B146.1387
SLK25-1-4B119.1558
SLK25-1-6B179.8587
SLK30-1-4B168.6158
SLK30-1-6B258.5387
SLK35-1-4B184.3458
SLK35-1-6B281.0187
SLK45-1-4B213.5758
SLK45-1-6B337.2187
SLK45-2-4B213.5758
SLK45-2-6B337.2187
SLK55-1-4B292.2558
SLK55-1-6B472.1087
SLK55-2-4B292.2558
SLK55-2-6B472.1087

Clamping Elements
SLK45-1-4B

Combined compact design clamping and braking

Safety Clamping for Rail Systems, Compact
Holding force 213.57 lbs

Small can clamp perfectly too: the LOCKED-Family SLK clamping elements are more compact than the SL range. They also clamp directly onto the respective linear guide, suit all standard rail sizes from 15 mm to 55 mm and profiles from most suppliers and are extremely reliable and safe.

With a patented spring steel plate system, the product family SLK achieves clamping and holding forces of up to 472 lbs (2,100 N) with the shortest reaction times when vented. Thanks to the sintered metal coatings and the clamping function in emergency stop (e.g. in case of a power failure), this range enables braking directly on the rail. All clamping elements offer the maximum holding and braking forces and achieve up to 1 million clamping cycles or up to a maximum of 500 emergency braking operations in the 58 to 87 psi (4 and 6 bar) version.
Clamping Elements
SLK45-1-4B
Combined compact design clamping and braking
Safety Clamping for Rail Systems, Compact
Holding force 213.57 lbs
ACE Controls Inc. - Image - SLK
ACE Controls Inc. - Image - SLK
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
Family LOCKED SLK

Operating & Mounting Instructions 976 kB 5/12/21
  • Technical Details
  • Use Cases
SLK45-1-4B
Safety Clamping for Rail Systems, Compact

Dimensions

SLK45-1-4B
B4.56 inch
C1.10 inch
D0.4 inch
E- inch
G2.75 inch
G2.36 inch
H2.17 inch
H1.77 inch
L3.15 inch
MM10 inch
NG1/8 inch

Technical Data

Holding force 213.57 lbs

Operating pressure 58 psi

Rail sizes 0.60 in to 2.17 in

Emergency use 500

Clamping cycles 1,000,000

Mounting In any position

Material Outer body: Tool steel; Brake components: Sintered graphite
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
4.410 lbs

F and R Weight
0.0 lbs

S Weight
0.0 lbs

Customs tariff number
84669360

Country of origin
DE

SLK45-1-4B
Safety Clamping for Rail Systems, Compact

Application Examples

Safety clamping systems for rail constructions on tyre buil...
Clamping Elements - LOCKED SLK
Safety clamping systems for rail constructions on tyre buil...
The goods accumulator and compensator of a material dispenser carries meandering, coiled, highly tear resistant material strips, which are fed at high speed to a tyre-manufacturing machine. To prevent damage to the machine, innovative and particul...
Safety clamping systems for rail constructions on tyre buil...

Application Areas

  • Tool machines
  • Transport systems
  • Feeder installations
  • Positioning tables
  • Assembly stations
LOCKED SLK are used in automation and machine building and customized mechanical engineering.