SL20-1-4B121.458
SL20-1-6B202.3387
SL25-1-4B175.3558
SL25-1-6B269.7787
SL30-1-4B247.2958
SL30-1-6B404.6687
SL35-1-4B404.6658
SL35-1-6B629.4787
SL45-1-4B539.5458
SL45-1-6B899.2487
SL45-2-4B539.5458
SL45-2-6B899.2487
SL55-1-4B809.3158
SL55-1-6B1,348.8587
SL55-2-4B809.3158
SL55-2-6B1,348.8587
SL65-1-4B1,348.8558
SL65-1-6B2,248.0987
SL65-2-4B1,348.8558
SL65-2-6B2,248.0987

Clamping Elements
SL55-2-6B

Combined clamping and braking

Safety Clamping for Rail Systems
Holding force 1,348.85 lbs

Always on the safe side: the safety clamping elements LOCKED SL clamp and brake directly on the clear area of linear module guide rails with forces of up to 2,248 lbs (10,000 N). They are individually adjusted to the linear guide being used and are available for all rail sizes from 20 mm to 65 mm (0.79 to 2.56 in) and profiles from all renowned manufacturers.

Special brake pads made of low wear sintered metal are used for the additional emergency stop braking functions in the safety clamping elements LOCKED SL. The SL product family offers optimum static clamping with a service life up to 1 million cycles or up to 500 emergency braking operations. They also offer low system costs in comparison with hydraulic and electric solutions.
Clamping Elements
SL55-2-6B
Combined clamping and braking
Safety Clamping for Rail Systems
Holding force 1,348.85 lbs
ACE Controls Inc. - Image - SL
ACE Controls Inc. - Image - SL
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
Family LOCKED SL

Operating & Mounting Instructions 976 kB 5/12/21
  • Technical Details
  • Use Cases
SL55-2-6B
Safety Clamping for Rail Systems

Dimensions

SL55-2-6B
B3.86 inch
C1.34 inch
D0.5 inch
E7.72 inch
G3.15 inch
G2.75 inch
H2.32 inch
H1.93 inch
L8.72 inch
MM10 inch
NG1/8 inch

Technical Data

Holding force 1,348.85 lbs

Operating pressure 87 psi

Rail sizes 0.79 in to 2.56 in

Emergency use 500

Clamping cycles 1,000,000

Mounting In any position

Material Outer body: Tool steel; Brake components: Sintered graphite
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
8.600 lbs

F and R Weight
0.0 lbs

S Weight
0.0 lbs

Customs tariff number
84669360

Country of origin
DE

SL55-2-6B
Safety Clamping for Rail Systems

Application Examples

Safety clamping systems for rail constructions on lathes
Clamping Elements - LOCKED SL
Safety clamping systems for rail constructions on lathes
In order to secure the processing position of a special lathe in both the horizontal and the vertical axis, LOCKED SL clamping elements from ACE are installed. They have the further advantage of preventing slippage through the vertical axis in the...
Safety clamping systems for rail constructions on lathes

Application Areas

  • Tool machines
  • Transport systems
  • Feeder installations
  • Positioning tables
  • Assembly stations
The LOCKED-Family SL is particularly used in machinery and special purpose machines.