Universal Damping Pads Natural frequency 12 to 50 Hz
Other made-to-measure options from ACE include on-site vibration measurement and product selection, a special sizing software package, and cost-neutral design.
SLAB plates can be used in many applications, such as foundations for plants and machines, compressors, pumping stations, test benches, staircase bearings and generators.
Environment Resistant against ozone and UV radiation. Chemical resistancy on request.
Operating temperature range -22 to 158 °F
Material
Profile body Mixed cellular PUR-Elastomer (polyurethane)
Technical Notes
Note
Possibilities for cutting: Water jet cutting, stamping, splitting, sawing and drilling.
Safety instruction
Fire rating: B2, normally flammable according to DIN 4102.
On request
Special versions with further dimensions such as thicknesses, colors, shapes and drawing parts e.g. curves.
Sales Data
Weight 23.81 lbs
F and R Weight -
S Weight -
Custom tariff number 39211390
Country of origin AT
Application Areas
vibrators and crushing systems
pumping stations and generators
crane rail systems
pipeline insulation
staircase bearings
compressors
buildings
transport routes, bridges
SLAB plates can be used in many applications, such as foundations for plants and machines, compressors, pumping stations, test benches, staircase bearings and generators.
Application Examples
Vibration-Isolating Pads - SLAB 170 to SLAB 720
Decoupling of transformers
Interference frequencies in a switch cabinet caused two parallel-connected transformers to vibrate so much that working quietly in adjacent rooms was all but impossible. Because they stood on the ground, it was their weight that caused office staf...
In a hydropower plant, screw pumps caused a noise level of 86 dB. This was happening due to the direct transmission of the forces generated during the pumping process to a water tank. This caused the entire facility to vibrate. The background nois...