Damping Pads
SL-300-25-D-MP2
Energy absorption in pad format
Connectable and Combinable
Energy capacity max. 893.92 in-lbs/cycle
Stroke 0.49 inch
The pads of the product family SL-030 to SL-300 are quickly adapted to the relevant type of application. This is in part achieved through the configuration of the calculating tool or directly by the ACE specialist engineers. Furthermore, this is possible because the standard material can be cut exactly and quickly to any customer requirement with our new cutting system. It is also possible to obtain a sample to find an optimum solution.
