Vibration Control
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
Stroke inch
Standard density
SL-275-12-F-MP40.26 in17.2 lb/ft3
SL-275-12-F-MP50.26 in17.2 lb/ft3

Vibration-Isolating Pads
SL-275-12-F-MP4

Customizable shapes and sizes

Universal Damping Pads
Natural frequency 12 Hz to 50 Hz

Universally applicable and custom manufactured: ACE supplies cushioning pads in the SL-170 to SL-275 range under its brand name SLAB. These universally applicable absorbers are made from highly cushionable elastic PUR materials. The 0.50 in or 1in thick plates can be supplied with a density of 375 lbsg/m3 to1,587 lbs/m3 provide made-to-measure vibration isolation. They can be combined as isolation packages and custom-made to suit requirements, using water-jet cutting. Other made-to-measure options from ACE include on-site vibration measurement and product selection, a special sizing software package, and cost-neutral design.
Vibration-Isolating Pads
SL-275-12-F-MP4
Customizable shapes and sizes
Universal Damping Pads
Natural frequency 12 Hz to 50 Hz
ACE Controls Inc. - Image - SL-275-12
ACE Controls Inc. - Image - SL-275-12
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
SL-275-12-F-MP4
Universal Damping Pads

Dimensions

SL-275-12-F-MP4
Stroke0.26 in inch

Technical Data

Standard density 17.2 lb/ft3

Stroke 0.26 in inch

Operating temperature range -22 °F to 158 °F

Environment Resistant against ozone and UV radiation. Chemical resistancy on request.

Material Profile body: Mixed cellular PUR-Elastomer (polyurethane)

Standard colour green

Safety information

Fire rating: B2, normally flammable according to DIN 4102.

On request

Special versions with further dimensions such as thicknesses, colors, shapes and drawing parts e.g. curves.

Sales data

Weight
0.254 lbs

Customs tariff number
39211390

Country of origin
AT

SL-275-12-F-MP4
Universal Damping Pads

Application Examples

Decoupling of transformers
Vibration-Isolating Pads - SLAB 170 to SLAB 275
Decoupling of transformers
Interference frequencies in a switch cabinet caused two parallel-connected transformers to vibrate so much that working quietly in adjacent rooms was all but impossible. Because they stood on the ground, it was their weight that caused office staf...
Decoupling of transformers
Decoupling of pumps in hydropower plants
Vibration-Isolating Pads - SLAB 170 to SLAB 275
Decoupling of pumps in hydropower plants
In a hydropower plant, screw pumps caused a noise level of 86 dB. This was happening due to the direct transmission of the forces generated during the pumping process to a water tank. This caused the entire facility to vibrate. The background nois...
Decoupling of pumps in hydropower plants

Application Areas

  • Foundations for presses, plants and machinery
  • Buildings
  • Compressors
  • Staircase bearings
  • Pipeline insulation
  • Crane rail systems
  • Pumping stations and generators
  • Vibrators and crushing systems
  • Conveyor technology
  • Transport routes, bridges
SLAB plates can be used in many applications, such as foundations for plants and machines, compressors, pumping stations, test benches, staircase bearings and generators.