Self-Compensating or Optimized Characteristic Energy capacity - in-lbs/cycle Stroke 3.91 inch
Effective emergency stop: the ACE safety shock absorbers from the SCS33 to SCS64 product family are based on the innovative technology of the successful MAGNUM range shock absorbers. They are also maintenance-free and ready-to-install.
ACE uses our proprietary custom calculation program to design each shock absorber for the specific customer application. Customization helps reduce the risk of crashes and incorrect product sizing. Due to the optimized characteristic curve for the respective application, the energy absorption of these hydraulic machine elements can be increased to more than twice the level of the MAGNUM model of ACE industrial shock absorber per stroke. Users benefit from a service life of up to 1,000 full load emergency cycles with a very good price-performance ratio. Their compact design in sizes M33x1.5 to M64x2 makes them easy to integrate into current applications.
Energy capacity self-compensating 60,185 in-lbs/cycle
Energy capacity optimised 106,209 in-lbs/cycle
Return Force min. 23.6 lbs
Return Force max. 60.7 lbs
Side Load Angle max. 2 °
Impact velocity range 0.06 ft/sec to 16 ft/sec. Other speeds on request.
Operating temperature range 10 °F to 158 °F. Other temperatures on request.
Mounting In any position
Positive stop Integrated
Material Outer body: Nitride hardened steel; Piston rod: Hard chrome plated steel; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated or plastic-coated steel; Accessories: Steel corrosion-resistant coating
Damping medium Automatic Transmission Fluid (ATF)
Technical Notes
Note
These slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines.
On request
Special oils, special flanges etc.
Sales data
Weight 8.16 lbs
F and R Weight 0.00 lbs
S Weight 0.00 lbs
Customs tariff number 84879059
Country of origin US
Application Areas
Finishing and processing centers
Conveyor systems
Outer body: Nitride hardened steel; Piston rod: Hard chrome plated steel; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated or plastic-coated steel; Accessories: Steel corrosion-resistant coating
Test stations
Machines and plants
Swivel units
Cranes
These slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines.
Application Examples
Safety Shock Absorbers - SCS33 to SCS64
Emergency stop systems for linear modules in the manufactur...
Safety shock absorbers produced by ACE are installed in the top linear system models of one of the most prestigious companies in the field of drive and control technology. Their job: to protect the z-axis from damage caused by uncontrolled movemen...
Emergency stop systems for turntables in aircraft construction
The basic mount of this coordinate measuring machine for the production of parts in the aircraft industry is made of granite and must not be damaged. To avoid damage from operating errors or mishandling, all movement axes were equipped with safety...
Emergency stop systems for cross table guides with planar m...
Four ACE SCS33 safety shock absorbers protect the end positions of a directly driven planar motor. The special focus of this science project: It was to be taken into consideration that a combination of kinetic and drive energy was to be absorbed. ...
Safety shock absorbers from the SDH and SCS product families optimize this test stand. At the end of a 6-meter acceleration path, they brake the sled equipped with test materials quickly, precisely and reliably. In the process, they reliably dissi...