Miniature Shock Absorbers
SC75M-5
Piston tube design for maximum energy absorption
Self-Compensating, Piston Tube Technology
Energy capacity 142 in-lbs/cycle
Stroke 0.39 inch
They are maintenance-free, have an integrated positive stop and are mountable in any position. The addition of a side load adapter allows for impact angles of up to 25°. These dampers offer soft contact deceleration where initial impact reaction forces are very low, with the advantages of self-compensation to react to changing energy conditions, without adjustment.
Thanks to their robust design and their durability, these miniature shock absorbers can be used for a wide range of applications. Designers mainly use them for pick and place systems, pneumatic rotary modules and in automation applications.
25-SC(2)190_FA_IMG_Single-02_RGB-M.jpg)