Automation Control
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
  • MA30 to MA900
  • 3/8x1
  • PET20 to PET27
  • OPT25 to OPT27
Basic Types
  • SC25M-HC
  • SC75M-HC
  • SC190M-HC
  • SC300M-HC
  • SC650M-HC
  • SC300-HC
  • SC650-HC
TYPES
Energy capacity in-lbs/cycle
Energy capacity in-lbs/h
Effective weight min. lbs
Effective weight max. lbs
SC300-5-HC650400,00025100
SC300-6-HC650400,00075300
SC300-7-HC650400,000200400
SC300-8-HC650400,0003001,500
SC300-9-HC650400,0007004,300

Miniature Shock Absorbers
SC300-5-HC

Miniature self compensating shocks for high-speed applications

Self-Compensating
Energy capacity 650 in-lbs/cycle
Stroke 0.33 inch

SC25-HC to SC650-HC high cycle shock absorbers are engineered for high-speed equipment applications. These rugged performers are ideal for the packaging industry. They offer a short stroke, quick time through stroke and quick rod-ready time. In addition, these dependable self-compensating miniatures are capable of rapid repeat strokes. The result is faster cycling for your equipment and gains in production time for you.

Self-compensating shock absorbers react to changing energy conditions, without adjustment.

These miniature, self-compensating shock absorbers provide high-speed performance and reliability in a compact footprint. Applications include: Packaging equipment, slides, rotary actuators, small and medium robotics, machine tools, pick and place operations and more.
Miniature Shock Absorbers
SC300-5-HC
Miniature self compensating shocks for high-speed applications
Self-Compensating
Energy capacity 650 in-lbs/cycle
Stroke 0.33 inch
ACE Controls Inc. - Image - SC300-HC
ACE Controls Inc. - Image - SC300-HC
ACE Easy Sizing Don't know Size or Type? Size it!
$172.64
List price per item includes shipping
Please contact the factory for specific delivery timing.
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
SC300-5-HC
Self-Compensating

Dimensions

SC300-5-HC
Stroke0.33 inch
M3/4-16 UNF inch

Technical Data

Energy capacity 650 in-lbs/cycle

Energy capacity 400,000 in-lbs/h

Effective weight min. 25 lbs

Effective weight max. 100 lbs

Return Force min. 2.63 lbs

Return Force max. 3.91 lbs

Return Time 0,2 s

Side Load Angle max. 5 °

Impact velocity range 0.21 ft/sec to 8.79 ft/sec

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Material Outer body: Steel corrosion-resistant coating; Main bearing: Brass; Piston rod: Steel hardened; Locknut, Accessories: Steel; Rolling diaphragm: Rubber (EPDM); Stretch diaphragm: Rubber (nitrile)

Damping medium SF 96-500 and others

Note

If precise end position is required, consider use of the optional stop collar.

Safety information

External materials in the surrounding area can attack the accumulator and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Suitable for use in pressure chambers up to 102 psi.

On request

Food grade oils, special threads available on request.

Sales data

Weight
0.362 lbs

F and R Weight
0.0 lbs

S Weight
0.0 lbs

Customs tariff number
84879059

Country of origin
US

SC300-5-HC
Self-Compensating

Accessories

1-1 items $3.21
above 100 items $3.21
$3.21
Locknut
250-0399
250-0399
1-1 items $12.74
above 100 items $12.74
$12.74
Stop Collar
250-0403
250-0403
1-1 items $--.--
above 100 items $--.--
$--.--
Steel Shroud
250-0734
250-0734
1-1 items $10.26
above 100 items $10.26
$10.26
Steel Button
250-0112
250-0112
1-1 items $--.--
above 100 items $--.--
$--.--
Steel/Urethane Button
250-0105
250-0105

Mounting Accessories

1-1 items $31.95
above 100 items $31.95
$31.95
Mounting Block
250-0401
250-0401