High energy absorption and a wide effective weight range
Adjustable Energy capacity per stroke 6900 in-lbs/cycle Stroke 1.97 inch
SALDN industrial shock absorbers offer high performance levels and a long service life, even in the most difficult environments. These shock absorbers feature an integrated positive stop and are designed to handle effective weights from 390 to 1,200 Nm (3,450 to 10,350 in-lbs) per cycle.
High energy absorption in a compact design and a wide damping range lead to huge advantages in practice. Alongside generally more compact designs, these small yet very powerful absorbers enable full use of the machine's performance. Self-compensating shock absorbers react to changing energy conditions, without adjustment.
These adjustable shock absorbers can be adjusted and precisely adapted to your requirements, making them suitable for a variety of applications in industrial automation and machine engineering applications, especially in automation and gantries.
Energy capacity with oil recirculation 22000000 in-lbs/h
Energy capacity with air/oil tank 1700000 in-lbs/h
Effective Weight 150 to 32,000 lbs
Return Force 15.1 to 32.2 lbs
Return Time 0.08 s
Side load angle max. 3 °
Impact velocity range 0.5 to 16.5 ft/s
Operating temperature range 10 to 150 °F
Mounting In any position
Positive stop Integrated
Adjustment Rear of shock
Damping medium Automatic Transmission Fluid (ATF)
Technical Notes
Note
ACE recommends selecting a model with 20 % more capacity than your calculations indicate necessary. This extra capacity allows for changes in weight, velocity or cycle rates increase in the future.
Safety instruction
External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.
On request
Special oils, nickel-plated, increased corrosion protection, mounting inside air cylinders, additional impact velocity ranges or other special options are available on request.
Sales Data
Weight 3.02 lbs
F and R Weight -
S Weight -
Custom tariff number 84879059
Country of origin US
Application Areas
locking systems
machining centers
tool machines
measuring tables
finishing and processing centers
machines and plants
handling modules
swivel units
pneumatic cylinders
linear slides
These adjustable shock absorbers can be adjusted and precisely adapted to your requirements, making them suitable for a variety of applications in industrial automation and machine engineering applications, especially in automation and gantries.