Automation Control
SALDN3/4-RR Rear Flange
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
Energy capacity in-lbs/h
Effective weight min. lbs
Effective weight max. lbs
SALDN3/4X1-RR3,450950,0009522,000
SALDN3/4X2-RR6,9001,000,00015032,000
SALDN3/4X3-RR10,3501,300,00015533,000

Industrial Shock Absorbers
SALDN3/4X1-RR

High energy absorption and a wide effective weight range

Adjustable
Energy capacity 3,450 in-lbs/cycle
Stroke 0.98 inch

SALDN industrial shock absorbers offer high performance levels and a long service life, even in the most difficult environments. These shock absorbers feature an integrated positive stop and are designed to handle effective weights from 3,450 to 10,350 in-lbs. per cycle.

High energy absorption in a compact design and a wide damping range lead to huge advantages in practice. Alongside generally more compact designs, these small yet very powerful shock absorbers enable full use of the machine’s performance.
Industrial Shock Absorbers
SALDN3/4X1-RR
High energy absorption and a wide effective weight range
Adjustable
Energy capacity 3,450 in-lbs/cycle
Stroke 0.98 inch
ACE Controls Inc. - Image - SALDN3/4-RR Rear Flange
ACE Controls Inc. - Image - SALDN3/4-RR Rear Flange
ACE Easy Sizing Don't know Size or Type? Size it!
$345.41
List price per item includes shipping
Please contact the factory for specific delivery timing.
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
SALDN3/4X1-RR
Adjustable

Dimensions

SALDN3/4X1-RR
Stroke0.98 inch
A max.5.69 inch
L23.22 inch

Technical Data

Energy capacity 3,450 in-lbs/cycle

Energy capacity 950,000 in-lbs/h

Energy capacity with oil recirculation 1,700,000 in-lbs/h

Energy capacity with air/oil tank 1,400,000 in-lbs/h

Effective weight min. 95 lbs

Effective weight max. 22,000 lbs

Return Force max. 22.8 lbs

Return Force min. 15.1 lbs

Return Time 0.03 s

Side Load Angle max. 4 °

Impact velocity range 0.5 ft/sec to 16.5 ft/sec

Operating temperature range 10 °F to 150 °F

Mounting In any position

Positive stop Integrated

Adjustment Rear of shock

Damping medium Automatic Transmission Fluid (ATF)

Note

ACE recommends selecting a model with 20 % more capacity than your calculations indicate necessary. This extra capacity allows for changes in weight, velocity or cycle rates increase in the future.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Special oils, nickel-plated, increased corrosion protection, mounting inside air cylinders, additional impact velocity ranges or other special options are available on request.

Sales data

Weight
2.492 lbs

F and R Weight
0.0 lbs

S Weight
0.0 lbs

Country of origin
US

Customs tariff number
84879059