Automation Control
SALD1/2-P Primary
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
Energy capacity in-lbs/h
Effective weight min. lbs
Effective weight max. lbs
SALD1/2X1-P1,350750,000102,700
SALD1/2X2-P2,700870,000215,700

Industrial Shock Absorbers
SALD1/2X1-P

High energy absorption and a wide effective weight range

Adjustable
Energy capacity 1,350 in-lbs/cycle
Stroke 0.91 inch

Ideal for high-speed moving machines, industrial shock absorbers of the SALD product family feature a built-in external positive stop which prevents damage from bottoming out and a positive work-positioning point.

High energy absorption and a wide damping range lead to huge advantages in practice. Alongside generally more compact designs, these small yet very powerful shock absorbers enable full use of the machine’s performance.
Industrial Shock Absorbers
SALD1/2X1-P
High energy absorption and a wide effective weight range
Adjustable
Energy capacity 1,350 in-lbs/cycle
Stroke 0.91 inch
ACE Controls Inc. - Image - SALD1/2-P Primary
ACE Controls Inc. - Image - SALD1/2-P Primary
ACE Easy Sizing Don't know Size or Type? Size it!
$302.92
List price per item includes shipping
Please contact the factory for specific delivery timing.
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
SALD1/2X1-P
Adjustable

Dimensions

SALD1/2X1-P
Stroke0.91 inch
A max.5.44 inch
L23.25 inch

Technical Data

Energy capacity 1,350 in-lbs/cycle

Energy capacity 750,000 in-lbs/h

Energy capacity with air/oil tank 1,300,000 in-lbs/h

Effective weight min. 10 lbs

Effective weight max. 2,700 lbs

Impact velocity range 1 ft/sec to 15 ft/sec

Operating temperature range 10 °F to 150 °F

Mounting In any position

Positive stop External

Material Outer body: Nitride hardened steel; Piston rod: Hard chrome plated steel; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated or plastic-coated steel

Damping medium Automatic Transmission Fluid (ATF)

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

Sales data

Weight
1.499 lbs

F and R Weight
0.0 lbs

S Weight
0.0 lbs

Country of origin
US

Customs tariff number
84879059