Axial Soft Damping Energy capacity per stroke 17.7 to 7,983 in-lbs/cycle Stroke 0.28 to 2.2 inch
Energy absorption in a compact and uniform way: The TS (TUBUS soft) profile dampers are also manufactured from co-polyester elastomer. Due to the almost linear damping characteristic curve, the maintenance-free, ready-to-install components softly absorb the energy with minimum stress on the machine. Consistent damping is helped by the low temperature increase of the material during operation.
"The TS product family impresses with maximum energy absorption within a range of 2 Nm to 966 Nm (17.7 in-lbs to 8,549 in-lbs) within a minimum height. The space-saving design has been implemented from Ø 14 mm to Ø 107 mm (Ø 0.55"" to Ø 4.21""). The special screw supplied is used to simply and quickly secure the profile dampers in place."
Suitable for emergency stop and permanent applications, the cost-effective, durable TUBUS TS can be used as end position dampers in linear axes, in tool making and tool machines and in hydraulic, pneumatic and handling equipment.
Energy capacity per stroke 17.7 to 7,983 in-lbs/cycle
Stroke 0.28 to 2.2 inch
Energy absorption 35 to 64 %
Dynamic force 120 to 5,283 lbs
Operating temperature range -40 to 194 °F
Construction size 0.55 to 4.21 inch
Mounting In any position
Material hardness rating Shore 40D
Environment Resistant to microbes, seawater or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell.
Impact velocity range to 16.4 ft/s
Material
Profile body Co-Polyester Elastomer
Technical Notes
Note
Suitable for emergency stop applications and for continous use. For applications with preloading and increased temperatures please consult ACE.
Safety instruction
Mounting screw should additionally be secured with Loctite.
On request
Special strokes, -characteristics, -spring rates, -sizes and -materials.
Application Areas
conveyor systems
crane systems
electro-mechanical drives
swivel units
machines and plants
handling modules
pneumatic cylinders
linear slides
Suitable for emergency stop and permanent applications, the cost-effective, durable TUBUS TS can be used as end position dampers in linear axes, in tool making and tool machines and in hydraulic, pneumatic and handling equipment.
Application Examples
Profile Dampers - TUBUS TS
Damping for offshore landing structures
The maintenance of wind turbines in open seas has long resulted in damage to maintenance boats. Because of impact velocity and swell, an increase in the boat's mass of up to 20 % must be taken into account when landing on a rigid mooring structure...
Protective structures for treadmill drives in space research
When training in zero gravity, a harness with bungee cords is used to ensure that trainees do not become disengaged. Three ACE profile dampers with a linear-working facility are utilized in this case. One TUBUS is positioned in the pneumatic cylin...