Exceptionally high endurance and with the lowest resetting force
Self-compensating, Rolling Diaphragm Technology Energy capacity per stroke 175 to 1,200 in-lbs/cycle Stroke 0.5 to 1 inch
Tried-and-tested and durable: With a hermetically sealed rolling diaphragm in each absorber, the MC150 to MC600 product family is suitable for an exceptionally high lifetime of use with up to 25 million cycles. The rolling diaphragm technology perfected by ACE ensures complete separation of the damping fluid from the surrounding air. This makes it possible for direct installation in a pressure chamber to provide end stop damping in pneumatic cylinders up to approximately 7 bar (100 psi).
The rolling diaphragm delivers very low return forces for these maintenance-free, ready-to-install absorbers. An integrated positive stop and progressive energy capacities, with a wide range of effective weight, make these miniature shock absorbers a winner. Furthermore, the use of a side load adapter allows impact angles of up to 25°. Stainless steel options are available for greater environmental compatibility. Self-compensating shock absorbers react to changing energy conditions, without adjustment.
These self compensating miniature shock absorbers are capable of universal mounting even inside a cylinder. These shocks are ideal for use in multitude of applications including material handling equipment, packaging equipment, medium robotics and machine tools.
Energy capacity per stroke 175 to 1,200 in-lbs/cycle
Stroke 0.5 to 1 inch
Impact velocity range 0.22 to 19.7 ft/s
Operating temperature range 32 to 150 °F
Mounting In any position
Positive stop Integrated
Damping medium Oil, temperature stable
Material
Outer body Steel corrosion-resistant coating
Piston rod Hardened stainless steel (1.4125, AISI 440C)
Main bearing Plastic
Rolling Diaphragm EPDM
Accessories Steel corrosion-resistant coating
Technical Notes
Note
If precise end position datum is required consider use of the stop collar type AH.
Safety instruction
External materials in the surrounding area can attack the rolling seal and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Suitable for use in pressure chambers up to 7 bar.
On request
Increased corrosion protection. Special threads or other special options.
Application Areas
locking systems
tool machines
measuring tables
finishing and processing centers
machines and plants
handling modules
swivel units
pneumatic cylinders
linear slides
These self compensating miniature shock absorbers are capable of universal mounting even inside a cylinder. These shocks are ideal for use in multitude of applications including material handling equipment, packaging equipment, medium robotics and machine tools.
Application Examples
Miniature Shock Absorbers - MC150 to MC600
Brake components for swinging flags
In the case of driving safety training, swinging flags are used to simulate the sudden appearance of obstacles. If the driver reacts too slowly, the flags swing back just as quickly to prevent damage to the vehicle. In order to protect the end pos...