Self-compensating Energy capacity per stroke 1,505 to 2,920 in-lbs/cycle Stroke 0.91 to 1.91 inch
The latest damper technology: The combination of the latest sealing technology, annealed guide bearing and integrated positive stop make these self-compensating shock absorbers from ACE'S MAGNUM range so successful. After all, users benefit from the longer service life of the products, even in the most difficult environments. A continuous outer thread and extensive accessories make their contribution to the success story of the MC33 to MC64.
High energy absorption in a compact design and a wide damping range lead to huge advantages in practice. Alongside generally more compact designs, these small yet very powerful absorbers enable full use of the machine's performance. Self-compensating shock absorbers react to changing energy conditions, without adjustment.
These self-compensating industrial shock absorbers are used in all areas of industrial automation and machine engineering, especially in automation and for gantries.
Energy capacity per stroke 1,505 to 2,920 in-lbs/cycle
Stroke 0.91 to 1.91 inch
Impact velocity range 0.5 to 16.5 ft/s
Operating temperature range 10 to 150 °F
Mounting In any position
Positive stop Integrated
Damping medium Automatic Transmission Fluid (ATF)
Material
Outer body Nitride hardened steel
Piston rod Hard chrome plated steel
Rod Button Hardened steel and corrosion-resistant coating
Return spring Zinc plated or plastic-coated steel
Accessories Steel with black oxide finish or nitride hardened
Technical Notes
Note
A noise reduction of 3 dB to 7 dB is possible when using the special impact button (PP). For emergency use only applications and for continous use (with additional cooling) it is sometimes possible to exceed the published max. capacity ratings. In this case, please consult ACE.
Safety instruction
External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.
On request
Special oils, nickel-plated, increased corrosion protection, mounting inside air cylinders or other special options are available on request.
Application Areas
machining centers
tool machines
machines and plants
portal systems
turntables
handling modules
z-axes
These self-compensating industrial shock absorbers are used in all areas of industrial automation and machine engineering, especially in automation and for gantries.
Application Examples
Industrial Shock Absorbers - MC33 to MC64
Braking systems for gripper carriages
In this design, driven by rodless pneumatic cylinders, two gripper carriages move independently of each other at speeds of 2 to 2.5 m/s. ACE industrial shock absorbers from the product family MC33 to MC64 are used as brake systems, which have to s...
Serving a similar purpose, several ACE dampers are installed in Jada, the triple-axis, free-moving badminton robot. In order for the badminton robot to be capable of playing, it must be able to change direction in the shortest time possible. Jada ...
Industrial shock absorbers MAGNUM MC64150 from ACE are integrated into the overall safety design for the Amsterdam metro system. In contrast to previous solutions, they ensure rapid opening and stopping for a five-ton barrier located at the end of...
Emergency separation systems for underwater pipelines
A pipeline from the rig to the well head that is as flexible as possible is considered to be a quick-disconnect connection in an emergency. Nevertheless, this connection made at the oil source on the sea floor is an Achilles heel. If the connectio...