crane Installations Energy capacity per stroke 10,709 to 89,392 in-lbs/cycle Stroke 1.54 to 4.88 inch
For even more protection: the profile dampers from the TC range of the ACE TUBUS-Series can also be used as safety dampers. These maintenance-free, ready-to-install damping elements made of co-polyester elastomer have been specially developed for use in crane systems and meet the international industry standards for OSHA and CMAA. The TC-S design employs a unique dual concept to achieve the spring rate required for crane systems.
"Whether TC-S or TC, this range of models represents a cost-effective solution with high energy absorption for energy management systems. The very small and light design of Ø 64 mm to Ø 176 mm (Ø 2.52"" to Ø 6.93"") progressively covers energy absorption within a range of 450 Nm to 17,810 Nm (3,983 in-lbs to 157,632 in-lbs)."
The profile dampers from the TC range protect cranes, loading and lifting equipment, hydraulic units and much more.
Energy capacity per stroke 10,709 to 89,392 in-lbs/cycle
Stroke 1.54 to 4.88 inch
Energy absorption 31 to 64 %
Dynamic force 17,985 to 219,864 lbs
Operating temperature range -40 to 194 °F
Construction size 2.52 to 6.93 inch
Mounting In any position
Material hardness rating Shore 55D
Environment Resistant to microbes, seawater or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell.
Impact velocity range to 16.4 ft/s
Material
Profile body Co-Polyester Elastomer
Technical Notes
Note
Suitable for emergency stop applications and for continous use. For applications with preloading and increased temperatures please consult ACE.
On request
Special strokes, -characteristics, -spring rates, -sizes and -materials.
Application Areas
electro-mechanical drives
hydraulic devices
loading and lifting equipment
crane systems
The profile dampers from the TC range protect cranes, loading and lifting equipment, hydraulic units and much more.
Application Examples
Safety Dampers - TUBUS TC-S and TUBUS TC
Pendulum limiting systems for tele wheel loaders
With their function of limiting swinging movement, they secure machines when cornering and loading and provide a high degree of comfort and safety as well as securing the loaders. A further advantage is that the shovel can be loaded up to its full...