crane Installations Energy capacity per stroke 3,983 to 112,626 in-lbs/cycle Stroke 2.44 to 7.8 inch
For even more protection: the profile dampers from the TC range of the ACE TUBUS-Series can also be used as safety dampers. These maintenance-free, ready-to-install damping elements made of co-polyester elastomer have been specially developed for use in crane systems and meet the international industry standards for OSHA and CMAA. The TC-S design employs a unique dual concept to achieve the spring rate required for crane systems.
"Whether TC-S or TC, this range of models represents a cost-effective solution with high energy absorption for energy management systems. The very small and light design of Ø 64 mm to Ø 176 mm (Ø 2.52"" to Ø 6.93"") progressively covers energy absorption within a range of 450 Nm to 17,810 Nm (3,983 in-lbs to 157,632 in-lbs)."
The profile dampers from the TC range protect cranes, loading and lifting equipment, hydraulic units and much more.
Energy capacity per stroke 3,983 to 112,626 in-lbs/cycle
Stroke 2.44 to 7.8 inch
Energy absorption 31 to 64 %
Dynamic force 17,985 to 219,864 lbs
Operating temperature range -40 to 194 °F
Construction size 2.52 to 6.93 inch
Mounting In any position
Material hardness rating Shore 55D
Environment Resistant to microbes, seawater or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell.
Impact velocity range to 16.4 ft/s
Material
Profile body Co-Polyester Elastomer
Technical Notes
Note
Suitable for emergency stop applications and for continous use. For applications with preloading and increased temperatures please consult ACE.
On request
Special strokes, -characteristics, -spring rates, -sizes and -materials.
Application Areas
electro-mechanical drives
hydraulic devices
loading and lifting equipment
crane systems
The profile dampers from the TC range protect cranes, loading and lifting equipment, hydraulic units and much more.
Application Examples
Safety Dampers - TUBUS TC-S and TUBUS TC
Emergency stop systems for motion platforms of vehicle cock...
Whether for aircraft cockpits, train drivers’ cabs or passenger vehicles: the motion principle of platforms for simulators is always the same. Type TA profile dampers and type TC and TC-S safety dampers from ACE are used to protect the x, y and z-...