Designed for applications with low precision requirements
Adjustable Compression force 5.62 to 786.83 lbs Stroke 0.75 to 1.57 inch
Many application options: the hydraulic feed controls in models MA and MVC are similar to that of the VC model. However, these hydraulic controls have been designed for applications that require less precision.
"There are also plenty of accessories for the MA and MVC models. All products are ready-to-install, maintenance-free, stable in temperature and avoid stick-slip effect. Speeds from 12 mm/min. (0.47""/min.) can be driven at a low thrust force using the adjustment screw on the base of the hydraulic control."
Hydraulic feed controls with the designations MA and MVC are especially used in handling modules or linear carriages and also for applications with changing usage data.
Impact velocity range At speeds of 0.98 ft/sec (0.3 m/s) the maximum allowed energy is approx. 17.70 in-lbs (2 Nm). Where higher energies occur use a shock absorber for the initial impact. Avoid high impact velocities.
Adjustment Hard impact at the start of stroke, adjust the ring towards 9 or PLUS. Hard impact at the end of stroke, adjust the ring towards 0 or MINUS.
Positive stop Integrated
Damping medium Oil, temperature stable
Mounting In any position
Operating temperature range 32 to 150.8 °F
Material
Outer body Nitride hardened steel
Piston rod Steel with black oxide finish or nitride hardened
Technical Notes
Note
Damper is preset at delivery in a neutral position between hard and soft.
Safety instruction
External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions.
On request
Nickel-plated, weartec finish (seawater resistant) or other special options available on request.
Application Areas
conveyor equipment
automatic machinery
linear slides
handling modules
Hydraulic feed controls with the designations MA and MVC are especially used in handling modules or linear carriages and also for applications with changing usage data.