PRK
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
Holding torque in-lbs
Operating pressure psi
PRK63-20-4B157.3761.9658
PRK63-20-6B224.8188.5187
PRK80-25-4B236.05106.2158
PRK80-25-6B337.21150.4687
PRK125-40-4B786.83619.5558
PRK125-40-6B112.40885.0787

Clamping Elements
PRK80-25-6B

Rod clamping with maximum clamping force in a compact size

Pneumatic Rod Clamping, Compact
Holding force 337.21 lbs
Holding torque 150.46 in-lbs

Compact and safe: when space becomes restricted, the compact LOCKED PRK clamping elements come into their own. For pneumatic rod clamping with low heights of 28 mm to 34 mm (1.10 to 1.34 in), they provide clamping forces of up to 1,124 lbs (5000 N).

Clamping is carried out by a diaphragm spring-plate system and is released when compressed air is applied. Clamping elements from the LOCKED PRK product family absorb the forces on rods with diameters between 20 mm and 40 mm (0.79 and 1.57 in) both axially and rotationally. The function makes them suitable for use as static clamping without pressure, because the failure or drop of pneumatic pressure triggers immediate clamping. High clamping forces with low system costs compared with hydraulic and electric solutions make these clamping elements particularly interesting.
Clamping Elements
PRK80-25-6B
Rod clamping with maximum clamping force in a compact size
Pneumatic Rod Clamping, Compact
Holding force 337.21 lbs
Holding torque 150.46 in-lbs
ACE Controls Inc. - Image - PRK
ACE Controls Inc. - Image - PRK
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
PRK80-25-6B
Pneumatic Rod Clamping, Compact

Dimensions

PRK80-25-6B
A4.64 inch
B4.09 inch
C1 inch
D1.13 inch
E0.08 inch
MM6 inch
NG1/8 inch

Technical Data

Holding torque 150.46 in-lbs

Holding force 337.21 lbs

Operating pressure 87 psi

Rod diameter Ø 0.79 in to Ø 1.57 in

Clamping cycles 1,000,000

Mounting In any position

Material Outer body: Tool steel

Pneumatic medium Dried, filtered air

Operating temperature range 50 °F to 113 °F

Note

When mounting, use hardened piston rod.

On request

Special designs as for example special diameters and accessories available on request. Also available are versions matching to ISO pneumatic cylinders including base plates coordinated to the dimensions of the flange sizes of standard cylinders according to ISO 15552.

Sales data

Weight
4.631 lbs