PL20-1-4B121.4058
PL20-1-6B202.3387
PL25-1-4B175.3558
PL25-1-6B269.7587
PL30-1-4B247.3058
PL30-1-6B404.5087
PL35-1-4B404.5058
PL35-1-6B629.5087
PL45-1-4B539.5458
PL45-1-6B899.2587
PL45-2-4B539.5458
PL45-2-6B899.2487
PL55-1-4B809.3158
PL55-1-6B1,348.8587
PL55-2-4B809.3158
PL55-2-6B1,348.8587
PL65-1-4B1,348.8558
PL65-1-6B2,248.0987
PL65-2-4B1,348.8558
PL65-2-6B2,248.0987

Clamping Elements
PL65-2-6B

High clamping power for all rail profiles

Process Clamping for Rail Systems
Holding force 2,248.09 lbs

Always on the safe side: LOCKED PL process clamping elements clamp directly onto the clear area of linear module guide rails with forces of up to 2,248 lbs (10,000 N). They are individually adjusted to the linear guide being used and are available for all rail sizes from 20 mm to 65 mm (0.79 to 2.56 in) and profiles from most manufacturers.

The steel pads used in the product family achieves 100% clamping force even on greased rails. It offers optimum static clamping with up to 1 million cycles. These process clamping elements also impress with their low system costs in comparison to hydraulic and electric solutions.
Clamping Elements
PL65-2-6B
High clamping power for all rail profiles
Process Clamping for Rail Systems
Holding force 2,248.09 lbs
ACE Controls Inc. - Image - PL
ACE Controls Inc. - Image - PL
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
Family LOCKED PL

Operating & Mounting Instructions 223 kB 5/12/21
  • Technical Details
PL65-2-6B
Process Clamping for Rail Systems

Dimensions

PL65-2-6B
B4.72 inch
C1.73 inch
D0.59 inch
E10.00 inch
G3.94 inch
G3.54 inch
H2.91 inch
H2.52 inch
L11.08 inch
MM12 inch
NG1/8 inch

Technical Data

Holding force 2,248.09 lbs

Operating pressure 87 psi

Rail sizes 0.79 in to 2.56 in

Clamping cycles 1,000,000

Mounting In any position

Material Outer body: Tool steel
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
11.466 lbs