Industrial Shock Absorbers
ML3650M
High energy absorption and progressive adjustment
Adjustable
Energy capacity 1,505 in-lbs/cycle
Stroke 1.91 inch
These dampers absorb 50 % more energy than their predecessors but are built even more compactly. The larger range of effective loads also opens up options in design and assembly. This makes the ML range especially suitable for effective weights of 661 lbs. to 1,102,311 lbs. (300 kg to 500,000 kg). These shocks are the best option wherever application data changes and flexibility is required.
(-HT-LT)_FA_IMG_Single-02_RGB-M.jpg)