Energy capacity 33,000 in-lbs/cycle
Energy capacity at 20 °C 4,867,907 in-lbs/h
Energy capacity at 100 °C 1,770,148 in-lbs/h
Effective weight min. 2,040 lbs
Effective weight max. 8,160 lbs
Hardness -2
Return Force max. 61.0 lbs
Return Force min. 23.5 lbs
Return Time 0,34 s
Side Load Angle max. 3 °
Impact velocity range 0.5 ft/sec to 16.5 ft/sec. Other speeds on request.
Operating temperature range 32 °F to 302 °F
Mounting In any position
Positive stop Integrated
Material Outer body: Nitride hardened steel; Piston rod: Hard chrome plated steel; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated or plastic-coated steel; Accessories: Steel with black oxide finish or nitride hardened
Damping medium Synthetic high temperature oil
Note
A noise reduction of 3 dB to 7 dB is possible when using the special impact button (PP).
Safety information
External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.
On request
Nickel-plated, increased corrosion protection, mounting inside air cylinders or other special options are available on request. Adjustable HT and LT shock absorbers.
Weight
8.159 lbs
F and R Weight
0.0 lbs
S Weight
0.0 lbs
Country of origin
US
Customs tariff number
84879059
- Linear slides
- Swivel units
- Turntables
- Machines and plants
- Tool machines
- Machining centers
- Z-axes
Designed for use in extreme temperature ranges, these self-compensating industrial shock absorbers are suitable almost anywhere in plant, industrial, automation and machine engineering.