Miniature Shock Absorbers
MC600M-V4A
Exceptionally high endurance with stainless steel corrosion protection
Self-Compensating, Stainless Steel, Rolling Diaphragm Technology
Energy capacity 1,200 in-lbs/cycle
Stroke 1.0 inch
Thanks to perfectly progressive maximum energy absorption and effective weight potential, their use is augmented even further by the stainless steel outer body and a complete range of stainless accessories (AISI 316L). Self-compensating shock absorbers react to changing energy conditions, without adjustment.
These self-compensating miniature stainless steel shock absorbers are used in medical and electro-technology, as well as marine, packaging, and chemical applications. Shocks can be filled with food-grade oil for food processing applications.
Don't know Size or Type?
Size it!