Energy capacity 6,550 in-lbs/cycle
Energy capacity 1,000,000 in-lbs/h
Energy capacity with oil recirculation 2,200,000 in-lbs/h
Energy capacity with air/oil tank 1,700,000 in-lbs/h
Effective weight min. 3,900 lbs
Effective weight max. 15,600 lbs
Hardness -4
Return Force max. 32.2 lbs
Return Force min. 15.1 lbs
Return Time 0,08 s
Return Time at -58 °F 0.16 s
Side Load Angle max. 3 °
Impact velocity range 0.5 ft/sec to 16.5 ft/sec. Other speeds on request.
Operating temperature range -58 °F to 150 °F
Mounting In any position
Positive stop Integrated
Material Outer body: Nitride hardened steel; Piston rod: Hard chrome plated steel; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated or plastic-coated steel; Accessories: Steel with black oxide finish or nitride hardened
Damping medium Low temperature hydraulic oil
Note
A noise reduction of 3 dB to 7 dB is possible when using the special impact button (PP).
Safety information
External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.
On request
Nickel-plated, increased corrosion protection, mounting inside air cylinders or other special options are available on request. Adjustable HT and LT shock absorbers.
Weight
2.999 lbs
F and R Weight
0.0 lbs
S Weight
0.0 lbs
Country of origin
US
Customs tariff number
84879059