Automation Control
Product Series
  • Miniature Shock Absorbers
  • Industrial Shock Absorbers
  • Heavy Industrial Shock Absorbers
  • Profile Dampers
  • Damping Pads
Product families
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
  • MA30 to MA900
  • 3/8x1
  • PET20 to PET27
  • OPT25 to OPT27
Basic Types
  • MA30M
  • MA50M
  • MA35M
  • MA150M
  • MA225M
  • MA600M
  • MA900M
  • MA35
  • MA150
  • MA225
  • MA600
  • MA900
TYPESEnergy capacity in-lbs/cycleEnergy capacity in-lbs/hEffective weight min. lbsEffective weight max. lbs
MA600600600,000203,000

Miniature Shock Absorbers
MA600

Stepless adjustment

Adjustable
Energy capacity 600 in-lbs/cycle
Stroke 1.00 inch

The miniature shock absorbers from the MA30 to MA900 product family can be adjusted and precisely adapted to your requirements. For example, the MA150 displays the rolling diaphragm technology from the MC150 to MC600 family and offers all of the advantages of this technology, such as use in pressure chambers. Thanks to long strokes (including 1.57 in on the MA900) lower reaction forces result, which provide a soft damping characteristic.

All variations of these units are maintenance-free, ready-to-install machine elements and have an integrated positive stop. They provide the best service where application data changes, where the calculation parameters are not clear or where maximum flexibility in the possible usage is required.

These adjustable miniature shock absorbers from ACE can be used to precisely meet the customer's application needs and are therefore found everywhere in industrial, automation and machine engineering and many other applications.
Miniature Shock Absorbers
MA600
Stepless adjustment
Adjustable
Energy capacity 600 in-lbs/cycle
Stroke 1.00 inch
ACE Controls Inc. - Image - MA600
ACE Controls Inc. - Image - MA600
ACE Easy Sizing Don't know Size or Type? Size it!
$150.24
List price per item includes shipping
Please contact the factory for specific delivery timing.
Requires action to send you
information about shipping time.
Please proceed.

CAD Drawings

Product-Downloads

  • ACE CAD
  • Traceparts
  • Cadenas Part Solutions
No downloads available for this product
  • Technical Details
  • Accessories
MA600
Adjustable

Dimensions

MA600
Stroke1.00 inch
M1-12 UNF inch

Technical Data

Energy capacity 600 in-lbs/cycle

Energy capacity 600,000 in-lbs/h

Effective weight min. 20 lbs

Effective weight max. 3,000 lbs

Return Force min. 2.40 lbs

Return Force max. 6.87 lbs

Return Time 0.2 s

Side Load Angle max. 2 °

Impact velocity range 0.5 ft/sec to 12 ft/sec

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Adjustment Hard impact at the start of stroke, adjust the ring towards 9 or PLUS. Hard impact at the end of stroke, adjust the ring towards 0 or MINUS.

Material Outer body, Accessories: Steel corrosion-resistant coating; Piston rod: Hardened stainless steel

Damping medium Oil, temperature stable

Note

If precise end position data is required consider use of a stop collar. Shock absorber is preset at delivery in a neutral position between hard and soft.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Nickel-plated or other special options available to special order. Models without rod end button.

Sales data

Weight
0.776 lbs

F and R Weight
0.0 lbs

S Weight
0.0 lbs

Customs tariff number
84879059

Country of origin
US

MA600
Adjustable

Accessories

1-1 items $3.76
above 100 items $3.76
$3.76
Locknut
250-0400
250-0400
1-1 items $21.00
above 100 items $21.00
$21.00
Stop Collar
250-0275
250-0275
1-1 items $--.--
above 100 items $--.--
$--.--
Steel Shroud
250-0765
250-0765
1-1 items $39.74
above 100 items $39.74
$39.74
Steel/Urethane Button
250-0100
250-0100
1-1 items $15.55
above 100 items $15.55
$15.55
Steel Shroud
250-0732
250-0732

Mounting Accessories

1-1 items $33.37
above 100 items $33.37
$33.37
Mounting Block
250-0402
250-0402