Compression force max. 89.92 lbs
Traction force max. 404.66 lbs
Outer body diameter Ø 0.87 in inch
Piston rod diameter Ø 0.31 in
Lifetime Approx. 250,000 cycles
Free travel Construction of the damper results in a free travel of approx. 20 % of stroke.
Separator piston Available as a special option without free travel achieved by separator piston and nitrogen accumulator.
Operating temperature range -4 °F to 176 °F
Adjustment Achieved by turning the piston rod in its fully extended or fully compressed position.
Clockwise rotation = increase of the damping
Anti-clockwise rotation = decrease of the damping
Damping force adjustable before installation. Adjustment can add a max. of 0.24 in to the L dimension.
Positive stop External positive stops 0.04"""" to 0.06"""" before the end of stroke provided by the customer.
Damping medium Hydraulic oil or Automatic Transmission Fluid (ATF)
Material Outer body: Black anodized aluminium; Piston rod: Steel with wear-resistant coating; End fittings: Zinc plated steel
Mounting In any position
Note
Increased break-away force if unit has not moved for some time.
End fittings
They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
On request
Special oils, other special options and special accessories are available on request.
Weight
0,636 lbs
Customs tariff number
84312000
Country of origin
US
- Conveyor systems
- Transport systems
- Furniture industry
- Locking systems
- Sports equipment
- Amusement industry
- Offshore industry
On automotive, automation and machine building, oil & gas, amusement, medical technology or the electronics and furniture industry, these machine elements are found in a number of different areas.