Valve Technology Extension force max. 1124.04 lbs Stroke 9.84 inch
"Universal and tailor made: ACE industrial gas springs offer perfect support of muscle power with forces from 10 to 13,000 N (2 to 2,923 lbs.) with body diameter of 8 to 70 mm (0.31"" to 2.76""). These durable and sealed systems are ready for installation, maintenance-free and filled with pressurized nitrogen gas. "
They are filled according to individual customer pressure requirements and may be adjusted later by use of a built-in valve. ACE provides free calculation support and designs the gas springs with mounting points specifically for the particular application. A variety of accessories makes assembly even easier and allows universal application of the gas springs.
ACE industrial gas push type springs are used on covers, lids, or other components. They are used in industrial applications, automation and machine building, medical technology as well as in the electronics, automobile and furniture industries.
Mounting We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
End position damping length Approx. 1.18 inch
Positive stop External positive stop at the end of stroke provided by the customer.
Material
Outer body Steel coated with UV paint
Piston rod Steel with wear-resistant coating
End Fittings Zinc plated steel
Technical Notes
Note
Increased break-away force if unit has not moved for some time.
End Fittings
They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
Safety instruction
Gas pressure springs should not be installed under pre-tension.
On request
Special oils and other special options. Alternative accessories. Different end position damping and extension speed.
Sales Data
Weight 4.193 lbs
F and R Weight -
S Weight -
Custom tariff number 83024900
Country of origin DE
Application Areas
assembly stations
jacking systems
conveyor systems
conveyor systems
machine housing
shutters
vehicle technology
ACE industrial gas push type springs are used on covers, lids, or other components. They are used in industrial applications, automation and machine building, medical technology as well as in the electronics, automobile and furniture industries.
Application Examples
Industrial Gas Springs – Push Type - GS-8 to GS-70
Opening and closing mechanisms for protective hoods in mini...
ACE industrial gas springs (push type) protect samples in an incubator, which is used for chemical and biochemical applications. The plexiglass hood, under which valuable laboratory equipment is stored, is held securely in the open and closed posi...
Industrial Gas Springs – Push Type - GS-8 to GS-70
Opening and closing mechanisms for helicopter doors
In Airbus EC 135 rescue helicopters, maintenance-free, self-contained opening and closing systems with gas springs from ACE are installed in the access doors. There, they allow the crew to enter or exit the helicopter quickly, thus contributing to...
Industrial Gas Springs – Push Type - GS-8 to GS-70
Opening and closing mechanisms for heavy protective hoods o...
ACE industrial gas springs prevent injuries during maintenance work on harvesting machines. The blades of corn pickers are arranged under plastic hoods, which assure proper material flow within the machine. For maintenance purposes, the hoods, wei...
Industrial Gas Springs – Push Type - GS-8 to GS-70
Failure protection for pneumatic drum bells of stirring sta...
In order that the processing of demanding potting materials in drum stirrer stations for casting resins also runs reliably in 200-litre drums, the container needs to be completely sealed. In this application, a bell is therefore driven over the re...
Industrial Gas Springs – Push Type - GS-8 to GS-70
Opening and closing mechanisms for entrance gates
Industrial gas springs from ACE are used in order that a heavy wooden gate can be driven easily over uneven ground in front of a shelter for asylum seekers. In this example, GS-40 gas springs (push type) are integrated into the metal supports of t...
Industrial Gas Springs – Push Type - GS-8 to GS-70
Motion optimisation of accelerators in racing cars
The versatility of ACE's industrial gas springs is demonstrated through their use in a racing car. Installed on the accelerator, they compensate disruptive pedal movements through the backflow of nitrogen when the throttle valve is opened. This co...
Industrial Gas Springs – Push Type - GS-8 to GS-70
Positioning system for start bars on ski jumps
The addition of two GS-22 industrial gas springs (push type) from ACE make training on a ski jumping ramp much easier. With their help, moving mobile launch bars is child’s play. Located at the starting tower, the launch bars are a necessary part ...
Industrial Gas Springs – Push Type - GS-8 to GS-70
Braking and stabilising systems for winding machines in the...
When winding a transformer core with resin tape, oval transformer legs can potentially cause a drop in tension. However, the tape tension is highly significant. In order that the sheets in the transformer do not move a millimetre in the vertical d...