Rotary Dampers
FYT-LA3
Adjustable high performance
Partial Rotation Angle, Adjustable
Damping torque 35.4 to 354.03 in-lbs
The damping direction of this adjustable high-performance rotary damper can be right, left or two-sided rotation. During each reverse movement of the unilateral decelerating versions there is a certain return damping torque that depends on the size. The brakes have a particularly robust zinc die-cast body and shafts made of steel. ACE rotary dampers are maintenance-free and ready-to-install.