Damping torque 1.33 in-lbs +/- 0.266
Damping direction left
Construction size 0.98 inch
Rotational speed max. 50 rpm
Lifetime 50,000 cycles (1 cycle = 360° left-hand, 360° right-hand). Even after this time, the dampers still produce over approx. 80 % of their original damping moment. The service life may be significantly higher or lower, depending on the application.
Operating temperature range 32 to 122 °F
Pressure angle 20 °
Mounting In any position
Tooth Involute gearing (addendum modification coefficient: +0.375)
No. of teeth 12
Module 1
Outer body Plastic
Shaft steel
Gear Plastic
No axial or radial forces may be induced via the shaft.
Do not use rotary dampers as supports. Provide an external guide or support.
Special designs available on request. Toothed plastic racks (modules 0.5 to 1.0) are available for the rotary dampers with pinions.
Weight
0.029 lbs
F and R Weight
-
S Weight
-
Custom tariff number
39269097
Country of origin
JP