| A | 2.56 inch |
| B | 2.2 inch |
| C | 0.24 inch |
| D | 0.18 inch |
| E | 1.85 inch |
| F | 1.69 inch |
| G | 0.06 inch |
| H | 0.41 inch |
| Radius R | 0.18 inch |
Damping torque 17.7 in-lbs +/- 0.012
Damping direction left
Construction size 1.85 inch
Rotational speed max. 50 rpm
Lifetime 50,000 cycles (1 cycle = 360° left-hand, 360° right-hand). Even after this time, the dampers still produce over approx. 80 % of their original damping moment. The service life may be significantly higher or lower, depending on the application.
Operating temperature range 14 to 140 °F
Mounting In any position
Information to the shaft FDN-47: Ø 6 +0 / -0.03FDN-57 to FDN-70: Ø 10 +0 / -0.03Hardness > HRC55, surface smoothness RZ < 1µm
Outer body Steel
Output shaft sleeve nylon with metal freewheel
Turn the shaft in the opposite direction to the brake direction to avoid damaging the freewheel mount. No axial or radial forces may be induced via the shaft.
Do not use rotary dampers as supports. Provide an external guide or support.
Special accessories available on request.
Weight
0.119 lbs
F and R Weight
-
S Weight
-
Custom tariff number
84879051
Country of origin
JP