Safety damping for the loading mechanics of feeding systems
TUBUS TR-HD
Mech. engineering & automation
z-axes, emergency stop damping in linear axes, loading and lifting equipment
Integrated ACE profile dampers secure turntables in kiln loading units in the event of power failure, incorrect operation or sabotage
Silicon wafers serve as starting products for solar cells and are produced in special furnaces. Optimum positioning of the wafers is a basic requirement for all manufacturing processes in the furnaces. Loading of the furnaces, some of which are well over 1.000 °C, is carried out by a fully automated unit controlled by software. In order to prevent manufacturing errors, rejects and damage to the overall construction, the linear modules and rotary table of the loading unit are additionally protected by ACE's TUBUS TR-HD profile dampers.
Pneumatic linear modules in miniature slide systems ensure high speeds with constant repeat accuracy. In this design, pneumatic end-of-travel damping was deliberately ...
In this design, driven by rodless pneumatic cylinders, two gripper carriages move independently of each other at speeds of 2 to 2.5 m/s. ACE industrial shock absorbers from the produc...
Safety damping for the loading mechanism of lathes
ACE TUBUS profile dampers protect the integrated loading station on a new high speed machining center. The ACE TUBUS damper is designed to prevent overrun on...
ACE miniature shock absorbers optimize production with minimum expenditure. The cycle rate for an assembly line producing electronic components was increased to 3,600 units/...