Deceleration of heavy loads and progressive adjustment
Adjustable Energy capacity per stroke 210000 in-lbs/cycle Stroke 10 inch
Strong and adjustable: Also in ACE's range of units ares heavy duty industrial shock absorbers, which can be adjusted. The models from the A1 1/2 to A3 range, which weigh between 7.55 kg and 48 kg (16.6 lbs and 105.8 lbs), are extremely robust, ready-to-install hydraulic machine elements with impressively high energy absorption levels and a wide range of damping rates.
Their special aspect is the flexibility,as all the absorbers can be adjusted using a socket on the absorber base and be perfectly adapted to the required data. The A models cover a range of effective loads from 0.3 kg to 204,000 kg (0.66 lbs to 449,743 lbs) and can absorb up to 44,000 Nm (389,433 in-lbs) energy.
These heavy duty, adjustable ACE industrial shock absorbers are the first choice in heavy duty applications and generally in heavy industrial maching design when the usage data has not been exactly determined.
Energy capacity with air/oil tank 24000000 in-lbs/h
Effective Weight 720 to 250,000 lbs
Return Force 35 to 101 lbs
Return Time 0.8 s
Side load angle max. 3 °
Impact velocity range 0.5 to 16.5 ft/s
Operating temperature range 10 to 150 °F
Mounting In any position
Positive stop External positive stops 0.10in to 0.12 in (2.5 mm to 3 mm) before the end of stroke provided by the customer.
Adjustment Hard impact at the start of stroke, adjust the ring towards 9. Hard impact at the end of stroke, adjust the ring towards 0.
Damping medium Automatic Transmission Fluid (ATF)
Material
Outer body Steel corrosion-resistant coating
Piston rod Hard chrome plated steel
Rod Button Hardened steel and corrosion-resistant coating
Return spring Zinc plated steel
Technical Notes
Note
For emergency use only applications and for continous use it is possible to exceed the published max. capacity ratings. In this case, please consult ACE.
Safety instruction
External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.
On request
Special oils, nickel-plated, increased corrosion protection or other special options are available on request.
Sales Data
Weight 57.98157 lbs
F and R Weight -
S Weight -
Custom tariff number 84879059
Country of origin US
Application Areas
shelf storage systems
swivel units
heavy load applications
impact panels
loading and lifting equipment
crane systems
conveyor systems
machines and plants
portal systems
These heavy duty, adjustable ACE industrial shock absorbers are the first choice in heavy duty applications and generally in heavy industrial maching design when the usage data has not been exactly determined.