Self-compensating, Stainless Steel Energy capacity per stroke 1,505 to 2,920 in-lbs/cycle Stroke 0.91 to 1.91 inch
The latest damper technology in stainless steel: The self-compensating industrial shock absorbers MC33 to MC64 from the tried-and-tested and popular MAGNUM range is also available with all outer components made from stainless steel, material AISI 316L (except piston rod). They are filled in the factory with special oil, which meets the permit conditions (NSF-H1) for the food industry.
"Just like the standard product family, the MAGNUM stainless steel models are distinguished by their robust, modern sealing technology, high energy absorption in a compact design, integrated positive stop and a wide damping range. Equipped with a PUR head, they are available in thread sizes M33x1.5 to M64x2 with damping strokes up to 100 mm (3.94""). Self-compensating shock absorbers react to changing energy conditions, without adjustment."
These self-compensating industrial shock absorbers made of stainless steel from ACE are mainly used in the food, medical, electronics and offshore industries, but also in many other markets.
Energy capacity per stroke 1,505 to 2,920 in-lbs/cycle
Stroke 0.91 to 1.91 inch
Impact velocity range 0.5 to 16.5 ft/s
Operating temperature range 10 to 150 °F
Mounting In any position
Positive stop Integrated
Damping medium Special oil NSF-H1 approved
Material
Outer body Stainless steel (1.4404, AISI 316L)
Piston rod Hard chrome plated steel
Locking ring Stainless steel (1.4404, AISI 316L)
Rod Button Stainless steel (1.4404, AISI 316L) with elastomer insert
Main bearing Stainless steel (1.4404, AISI 316L)
Return spring Stainless Steel
Accessories Stainless steel (1.4404, AISI 316L)
Technical Notes
Note
Impact button for noise reduction included. For emergency use only applications and for continous use (with additional cooling) it is sometimes possible to exceed the published max. capacity ratings. In this case, please consult ACE.
Safety instruction
External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.
On request
Special oils, other special options and special accessories are available on request.
Application Areas
machining centers
tool machines
machines and plants
portal systems
medical technology
food industry
turntables
swivel units
z-axes
These self-compensating industrial shock absorbers made of stainless steel from ACE are mainly used in the food, medical, electronics and offshore industries, but also in many other markets.