Clamping Elements
LOCKED SL
Combined clamping and braking
Process Clamping for Rail Systems
Holding forces 121.4 to 2,248.09 lbs
Always on the safe side: the safety clamping elements LOCKED SL clamp and brake directly on the clear area of linear module guide rails with forces of up to 10,000 N (2,248 lbs). They are individually adjusted to the linear guide being used and are available for all rail sizes from 20 mm to 65 mm (0.79 to 2.56 in) and profiles from all renowned manufacturers.
Special brake pads made of low wear sintered metal are used for the additional emergency stop braking functions in the safety clamping elements LOCKED SL. The SL product family offers optimum static clamping with a service life up to 1 million cycles or up to 500 emergency braking operations. They also offer low system costs in comparison with hydraulic and electric solutions.
The various LOCKED SL models from ACE are mainly used on machine tools and customized machines.
The various LOCKED SL models from ACE are mainly used on machine tools and customized machines.