Axial Damping Energy capacity per stroke 17.7 to 17,825 in-lbs/cycle Stroke 0.2 to 1.89 inch
Very efficient energy guzzlers: The TA profile dampers from the ACE TUBUS-Series are maintenance-free and ready to install. They're made of co-polyester elastomer, a material that only heats up slightly and ensures consistent damping. The TA models absorbs most of the energy at the start of the stroke.
"The TA family has been specially developed for maximum energy absorption within a range of 2 Nm to 2,951 Nm (18 in-lbs to 26,119 in-lbs.). These dampers have a minimum height is thanks to the space-saving shape, with Ø 12 mm to Ø 116 mm (Ø 0.47"" to Ø 4.57""). The dampers can be very easily and quickly installed with the provided special screw."
These compact, cost-effective dampers are ideal as end position dampers in linear axes, in toolmaking and tool machines, in hydraulic and pneumatic equipment, handling equipment and other applications.
Energy capacity per stroke 17.7 to 17,825 in-lbs/cycle
Stroke 0.2 to 1.89 inch
Energy absorption 58 to 73 %
Dynamic force 196 to 20,233 lbs
Operating temperature range -40 to 194 °F
Construction size 0.47 to 4.57 inch
Mounting In any position
Material hardness rating Shore 55D
Environment Resistant to microbes, seawater or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell.
Impact velocity range to 16.4 ft/s
Material
Profile body Co-Polyester Elastomer
Technical Notes
Note
Suitable for emergency stop applications and for continous use. For applications with preloading and increased temperatures please consult ACE.
Safety instruction
Mounting screw should additionally be secured with Loctite.
On request
Special strokes, -characteristics, -spring rates, -sizes and -materials.
Application Areas
crane systems
conveyor systems
hydraulic devices
electro-mechanical drives
swivel units
machines and plants
handling modules
pneumatic cylinders
linear slides
These compact, cost-effective dampers are ideal as end position dampers in linear axes, in toolmaking and tool machines, in hydraulic and pneumatic equipment, handling equipment and other applications.
Application Examples
Profile Dampers - TUBUS TA
Safety damping for the loading mechanism of lathes
ACE TUBUS profile dampers protect the integrated loading station on a new high speed machining center. The ACE TUBUS damper is designed to prevent overrun on the high speed loading station of a Camshaft machining centre used in the automobile indu...
Safety damping for the loading mechanics of feeding systems
Preventing expensive damage after software errors or power outages is the task of two TUBUS TA17-7 profile dampers. Installed in various linear axes, handling and feed systems, they ensure that there are no uncontrolled impacts of the masses in th...