Radial Damping, Long Version Energy capacity per stroke 63.7 to 68,151 in-lbs/cycle Stroke 0.67 to 4.25 inch
Designed for applications with long and soft deceleration: The ACE TUBUS range TR-L radial tube dampers are maintenance-free, ready-to-install elements made of co-polyester elastomer.
"Their radial load offers designers a very long and soft deceleration with a progressive reduction in energy at the end of the stroke. The TR-L range has been specially developed for a maximum stroke with a minimum height and a range of 7.2 Nm to 10,780 Nm (63.7 in-lbs to 95,411 in-lbs). The absorption capacity is dependent on the length of the selected tube damper. These models are available in sizes between Ø 29 mm and Ø 188 mm (Ø 1.14"" and Ø 46.77"")."
The TUBUS TR-L is used where impact or collision protection is necessary along a straight line e.g. on shovels in mining equipment, loading and lifting devices, dock systems in shipbuilding or luggage and transport belts.
Energy capacity per stroke 63.7 to 68,151 in-lbs/cycle
Stroke 0.67 to 4.25 inch
Energy absorption 26 to 41 %
Dynamic force 295 to 48,941 lbs
Operating temperature range -40 to 194 °F
Construction size 1.14 to 7.4 inch
Mounting In any position
Material hardness rating Shore 55D
Environment Resistant to microbes, seawater or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell.
Impact velocity range to 16.4 ft/s
Material
Profile body Co-Polyester Elastomer
Technical Notes
Note
Suitable for emergency stop applications and for continous use. For applications with preloading and increased temperatures please consult ACE.
Safety instruction
Mounting screw should additionally be secured with Loctite.
On request
Special strokes, -characteristics, -spring rates, -sizes and -materials.
Application Areas
loading and lifting equipment
transport roads
shipbuilding
The TUBUS TR-L is used where impact or collision protection is necessary along a straight line e.g. on shovels in mining equipment, loading and lifting devices, dock systems in shipbuilding or luggage and transport belts.
Application Examples
Profile Dampers - TUBUS TR-L
Saltwater-resistant impact protection for lifeboats
When launching lifeboats, it is theoretically conceivable that there will be contact between the ship and lifeboat. Launching appliances with protective bodies are fitted in order that the lifeboat is not damaged. Since TUBUS TR-L profile dampers ...