Exceptionally high endurance with stainless steel corrosion protection
Self-compensating, Stainless Steel, Rolling Diaphragm Technology Energy capacity per stroke 175 to 1,200 in-lbs/cycle Stroke 0.5 to 1 inch
Brilliant in every respect: These high performance stainless steel miniature shock absorbers are based on the MC150 to MC600 product family and its proven damping technology. This means that these special absorbers offer all of the benefits of the standard units such as the ACE rolling diaphragm technology which delivers maximum service life and direct installation in a pressure chamber with up to approx. 7 bar (100 psi).
Thanks to perfectly progressive maximum energy absorption and effective weight potential, their use is augmented even further by the stainless steel outer body and a complete range of stainless accessories (AISI 316L). Self-compensating shock absorbers react to changing energy conditions, without adjustment.
These self-compensating miniature stainless steel shock absorbers are used in medical and electro-technology, as well as marine, packaging, and chemical applications. Shocks can be filled with food-grade oil for food processing applications.
Energy capacity per stroke 175 to 1,200 in-lbs/cycle
Stroke 0.5 to 1 inch
Impact velocity range 0.22 to 19.7 ft/s
Operating temperature range 32 to 150 °F
Mounting In any position
Positive stop Integrated
Damping medium Oil, temperature stable
Material
Outer body Stainless steel (1.4404, AISI 316L)
Piston rod Hardened stainless steel (1.4125, AISI 440C)
Locknut Stainless steel (1.4404, AISI 316L)
Main bearing Plastic
Rolling Diaphragm EPDM
Accessories Stainless steel (1.4404, AISI 316L)
Technical Notes
Note
If precise end position datum is required consider use of the stop collar type AH.
Safety instruction
External materials in the surrounding area can attack the rolling seal and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Suitable for use in pressure chambers up to 7 bar.
On request
Special oil with food approval. Special threads or other special options available on request.
Application Areas
measuring tables
finishing and processing centers
machines and plants
handling modules
pneumatic cylinders
linear slides
food industry
medical technology
pharmaceutical industry
clean room areas
These self-compensating miniature stainless steel shock absorbers are used in medical and electro-technology, as well as marine, packaging, and chemical applications. Shocks can be filled with food-grade oil for food processing applications.